Download document () of 20
We make what matters work*

HC8LP-2R6-R

Eaton HC8LP inductor, 2.67 uH, 8.3 A Irms, 13.1 A ISAT, 17 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 800 qty.

General specifications

Product Name
Eaton HC8LP inductor
Catalog Number
HC8LP-2R6-R
UPC
051712898744
Product Length/Depth
10.9 mm
Product Height
3.5 mm
Product Width
10.4 mm
Product Weight
4.54 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
8.3 A
ISAT
13.1 A
Package Quantity
800
Material
Iron powder
Frequency rating
1 kHz to 500 kHz
Contact configuration
Two-pin
Temperature rating
-40 to 155 °C
Resistance
17 mΩ
Series
HC8LP

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us