Download document () of 20
We make what matters work*

HCF1007-100-R

Eaton HCF1007 inductor, 10 uH, 9.4 A Irms, 5.3 A ISAT, 9.2 mΩ resistance, SMT mounting, Ferrite, 3-pins, 700 qty.

General specifications

Product Name
Eaton HCF1007 inductor
Catalog Number
HCF1007-100-R
UPC
051712234979
Product Length/Depth
10.3 mm
Product Height
6.65 mm
Product Width
8.1 mm
Product Weight
2.16 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
9.4 A
ISAT
5.3 A
Package Quantity
700
Material
Ferrite
Frequency rating
Up to 1 MHz
Contact configuration
Three-pin
Temperature rating
-40 to 125 °C
Resistance
9.2 mΩ
Series
HCF1007

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us