Download document () of 20
We make what matters work*

HCM0503-2R2-R

Eaton HCM0503 inductor, 2.2 uH, 6.75 A Irms, 6.5 A ISAT, 25 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 2000 qty.

General specifications

Product Name
Eaton HCM0503 inductor
Catalog Number
HCM0503-2R2-R
UPC
051712487122
Product Length/Depth
5.3 mm
Product Height
3 mm
Product Width
5.3 mm
Product Weight
0.39 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
6.75 A
ISAT
6.5 A
Package Quantity
2000
Material
Iron powder
Automotive grade
No
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
25 mΩ
Size
5.5x5.3x3.0mm
Terminals
2 Pins
Series
HCM0503

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.