Download document () of 20
We make what matters work*

HCM0703V2-4R7-R

IND MP 4.7uH 8.8A 2 PADS SMT, 4R7-R

General specifications

Product Name
Eaton HCM0703V2 inductor
Catalog Number
HCM0703V2-4R7-R
UPC
051712009591
Product Length/Depth
7 mm
Product Height
2.8 mm
Product Width
6.6 mm
Product Weight
0.6 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
4.0 A
ISAT
6.8 A
Package Quantity
2000
Material
Alloy powder
Automotive grade
No
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
46.5 mΩ
Size
7.3x5.4x3.0mm
Terminals
2 Pads
Series
HCM0703V2

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.