Download document () of 20
We make what matters work*

HCM1707-330-R

Eaton HCM1707 inductor, 33 uH, 9 A Irms, 10 A ISAT, 37 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 350 qty.

General specifications

Product Name
Eaton HCM1707 inductor
Catalog Number
HCM1707-330-R
UPC
051712496315
Product Length/Depth
17.5 mm
Product Height
7 mm
Product Width
17.2 mm
Product Weight
11.69 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
9 A
ISAT
10 A
Package Quantity
350
Material
Iron powder
Automotive grade
No
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
37 mΩ
Size
17.5x17.2x7.0mm
Terminals
2 Pins
Series
HCM1707

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.