Download document () of 20

HCM1A0503V2-3R3-R

Eaton HCM1A0503V2 inductor, 3.3 uH,, 6.5 A, 2 PADS, SMT

General specifications

Product Name
Eaton HCM1A0503V2 inductor
Catalog Number
HCM1A0503V2-3R3-R
UPC
051712002349
Product Length/Depth
5.4 mm
Product Height
2.8 mm
Product Width
5.2 mm
Product Weight
0.44 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
4.7 A
ISAT
6.5 A
Package Quantity
2000
Material
Alloy powder
Automotive grade
Yes
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 155 °C
Resistance
38.0 mΩ
Size
5.7x5.4x3.0 mm
Terminals
2 Pins
Series
HCM1A0503V2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.