Download document () of 20
We make what matters work*

HCM1A1104-R45-R

Eaton HCM1A1104 inductor, 0.45 uH, 32 A, 2 PADS, SMT

General specifications

Product Name
Eaton HCM1A1104 inductor
Catalog Number
HCM1A1104-R45-R
UPC
051712685849
Product Length/Depth
11.5 mm
Product Height
4 mm
Product Width
10.3 mm
Product Weight
2.48 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
25 A
ISAT
32 A
Package Quantity
500
Material
Alloy powder
Automotive grade
Yes
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 155 °C
Resistance
1.23 mΩ
Size
11.5x10.3x4.0 mm
Terminals
2 Pads
Series
HCM1A1104

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.