Download document () of 20
We make what matters work*

HCM1A1707-3R3-R

Eaton HCM1A1707 inductor, 3.3 uH, 22 A, 2 PADS, SMT

General specifications

Product Name
Eaton HCM1A1707 inductor
Catalog Number
HCM1A1707-3R3-R
UPC
051712686457
Product Length/Depth
17.5 mm
Product Height
7 mm
Product Width
17.2 mm
Product Weight
11.83 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
21 A
ISAT
22 A
Package Quantity
200
Material
Alloy powder
Automotive grade
Yes
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 155 °C
Resistance
3.4 mΩ
Size
17.5x17.5x7.0 mm
Terminals
2 Pads
Series
HCM1A1707

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.