Download document () of 20
We make what matters work*

HCMA0503-1R0-R

Eaton HCMA0503 inductor, 1 uH, 10.1 A Irms, 8.5 A ISAT, 11.4 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 2000 qty.

General specifications

Product Name
Eaton HCMA0503 inductor
Catalog Number
HCMA0503-1R0-R
UPC
051712495936
Product Length/Depth
5.5 mm
Product Height
3 mm
Product Width
5.3 mm
Product Weight
0.41 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
10.1 A
ISAT
8.5 A
Package Quantity
2000
Material
Iron powder
Automotive grade
Yes
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
11.4 mΩ
Size
5.5x5.3x3.0 mm
Terminals
2 Pads
Series
HCMA0503

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.