Download document () of 20
We make what matters work*

HCV1206-2R0-R

Eaton HCV1206, IND ER 12x6 2.0uH 16A, 3 Pads, SMT

General specifications

Product Name
Eaton HCV1206 inductor
Catalog Number
HCV1206-2R0-R
UPC
051712517010
Product Length/Depth
12.7 mm
Product Height
5.1 mm
Product Width
10.15 mm
Product Weight
2.34 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
12 A
ISAT
16 A
Package Quantity
550
Material
Ferrite
Contact configuration
Three-pin
Temperature rating
-55 to 125 °C
Resistance
6.0 mΩ
Series
HCV1206

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.