Download document () of 20
We make what matters work*

HCV1206-R48-R

Eaton HCV1206, IND, ER 12x6 0.48uH 37A, SMT

General specifications

Product Name
Eaton HCV1206 inductor
Catalog Number
HCV1206-R48-R
UPC
051712523516
Product Length/Depth
12.7 mm
Product Height
5.1 mm
Product Width
10.15 mm
Product Weight
2.34 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
16 A
ISAT
37 A
Package Quantity
550
Material
Ferrite
Contact configuration
Three-pin
Temperature rating
-55 to 125 °C
Resistance
3.15 mΩ
Series
HCV1206

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.