Download document () of 20
We make what matters work*

HFSX2BC

Eaton Crouse-Hinds series Pauluhn HFS device box, Copper-free aluminum, Surface mount, 4-way, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn HFS device box
Catalog Number
HFSX2BC
UPC
662276498150
Product Length/Depth
3.38 in
Product Height
6 in
Product Width
2.38 in
Product Weight
1.75 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66
Material
Copper-free aluminum
Mounting style
Surface
Style
4-way
Trade size
3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.