Download document () of 20

HGLL10C

Eaton Crouse-Hinds series HGLL grounding bushing, Rigid/IMC, Copper lug, #3/0-6 AWG, Malleable iron, 150°C, Threaded, 4"

General specifications

Product Name
Eaton Crouse-Hinds series HGLL grounding bushing
Catalog Number
HGLL10C
UPC
784564113528
Product Length/Depth
5.06 in
Product Height
1.13 in
Product Width
5.06 in
Product Weight
1.45 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Lug material
Copper
Lug size
#3/0-6 AWG
Temperature rating
150°C
Thread
Threaded
Trade size
4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.