Download document () of 20
We make what matters work*

HGLS2

Eaton Crouse-Hinds series HGLS grounding bushing, Rigid/IMC, Aluminum lug, #4-14 AWG, Malleable iron, 150°C, Threadless, 3/4", Set screw

General specifications

Product Name
Eaton Crouse-Hinds series HGLS grounding bushing
Catalog Number
HGLS2
UPC
784564113764
Product Length/Depth
2.25 in
Product Height
1.5 in
Product Width
0.75 in
Product Weight
0.1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Set screw
Material
Malleable iron
Conduit type
Rigid/IMC
Lug material
Aluminum
Lug size
#4-14 AWG
Temperature rating
150°C
Thread
Threadless
Trade size
3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.