Download document () of 20
We make what matters work*

HGLS8C

Eaton Crouse-Hinds series HGLS grounding bushing, Rigid/IMC, Copper lug, #1/0-8 AWG, Malleable iron, 150°C, Threadless, 3", Set screw

General specifications

Product Name
Eaton Crouse-Hinds series HGLS grounding bushing
Catalog Number
HGLS8C
UPC
784564114136
Product Weight
0.71 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Set screw
Material
Malleable iron
Conduit type
Rigid/IMC
Lug material
Copper
Lug size
#1/0-8 AWG
Temperature rating
150°C
Thread
Threadless
Trade size
3"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.