Download document () of 20
To be discontinued

HNR

Eaton Wheelock Exceder horn, Legacy Brand, Conventional, Audible and Strobe Appliances, Horn, UL Systems, Wall Mounted, Red Plastic, 12/24 Vdc

A newer version of this product is available:

General specifications

Product Name
Eaton Wheelock Exceder horn
Catalog Number
HNR
Product Length/Depth
1.3 in
Product Height
5.24 in
Product Width
4.56 in
Product Weight
0.44 lb

Product specifications

Number of tones
2
Color housing
Red
Material housing
Plastic
Sound output
99 dB
Nominal voltage
24 VDC
Type of current
DC
Operating temperature - max
49 °C
Operating temperature - min
0 °C
System topology
Conventional (Non-Addressable)
Voice tones
No
Product branding
Wheelock
Humidity (non condensing) - max
93 %
Humidity (non condensing) - min
0 %
UL certification standards
UL 464 (Audible Signalling Devices)
Cable entry
Rear

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

Telephone: 0800-00-32866 or by e-mail: Marketinglifesafetybr@Eaton.com