Download document () of 20
We make what matters work*
To be discontinued

HSRC

Eaton Wheelock Exceder horn strobe, xenon, ceiling, red, FIRE, clear lens, 90/95/99 cd, 12/24V, indoor

Replacement options:

General specifications

Product Name
Eaton Wheelock Exceder horn strobe
Catalog Number
HSRC
UPC
786697274596
Product Length/Depth
2.65 in
Product Height
6.64 in
Product Width
6.64 in
Product Weight
0.638 lb
Compliances
UL

Product specifications

Compliance and standards
UL
ULC
CSFM
FM
Type of horn strobe
Horn strobe
Housing color
Red
Housing material
Plastic
Lens color
Clear
Lens material
Lexan
Lamp type
Xenon
Current draw (DC)
0.082/ 0.102/0.141/0.148/0.176/0.197/0.242/ 0.282
Lettering
FIRE
Operating Temperature
32°F to 120°F (0°C to 49°C)
Indoor/outdoor
Indoor
Mounting Method
Ceiling
Candela settings
15 cd
30 cd
60 cd
75 cd
95 cd
115 cd
150 cd
177 cd
Voltage
12 V
24 V
Tones
Continuous Horn or Temporal (Code 3)
Sound Level (dBA)
99
90
95

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.