Download document () of 20

I-FB01

4 button keyfob, programmable

General specifications

Product Name
Eaton keyfob for intruder alarm system
Catalog Number
I-FB01
EAN
5060096851707
Product Length/Depth
10 mm
Product Height
60 mm
Product Width
35 mm
Product Weight
0.02 kg
Certifications
CE marking

Product specifications

Type
Fob
Battery quantity
1
Battery type
Other
Code length (bit)
16
Colour
White
Current supply
Battery
Degree of protection (IP)
Other
EN 50131 Grade
2
Environmental class
2
Flush-mounted radio transmitter
No
Keyboard protection cover
No
Manual radio transmitter
Yes
Modulation
FM
Number of commands
5
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Radio coding device
No
Radio frequency
868.6625 Mega Hertz
Radio range free space
100 m
Rolling code system
Yes
Surface - mounted radio transmitter
No
Type of control device
Fob
Zone inputs
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.