Download document () of 20

IHBE-OC-SENSOR

Eaton Crouse-Hinds series IHBE industrial high bay occupancy sensor, 120-277 Vac, 127-400 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series IHBE industrial high bay occupancy sensor
Catalog Number
IHBE-OC-SENSOR
UPC
662276966192
Product Length/Depth
6 in
Product Height
4 in
Product Width
6 in
Product Weight
1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Voltage rating
120-277 Vac, 127-400 Vdc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.