Knowledge Search
Download document () of 20

INDGW-M2

Eaton Industrial Gateway Card Mini-Slot for UPS

General specifications

Product Name
Eaton UPS industrial gateway card mini slot
Catalog Number
INDGW-M2
UPC
743172101884
Product Length/Depth
2.6 in
Product Height
1.7 in
Product Width
5.2 in
Product Weight
0.18 lb
Compliances
CE Marked
Certifications
CE

Product specifications

Type
Network and Modbus card (PCP/RTU)
Card slot type
Mini-Slot
Operating temperature - max
40 °C
Operating temperature - min
0 °C
Type of accessory/spare part
Network interface
Nominal power
0 A
Nominal current
0 A
Capacity
0 Ah

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.