Download document () of 20
We make what matters work*

ISO-PIPE

Eaton B-Line series isolation pipe, 0.02" H x 436" L x 1" W

General specifications

Product Name
Eaton B-Line series isolation pipe
Catalog Number
ISO-PIPE
UPC
781011028855
Product Length/Depth
436 in
Product Height
0.02 in
Product Width
1 in
Product Weight
1 lb
Certifications
Not Applicable

Product specifications

Special features
Prevent galvanic reaction cause similar contact
Type
ISO Pipe isolator

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.