The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
Locator for M22520 7-01 crimping tool; JBX0OUTLP07
JBXFN0G04MSNDSR
60378490
Straight plug with lanyard, IP40, size 0, 4 male contacts, cable clamp backshell; JBXFN0G04MSNDSR
JBXFH0G05MSNDSR
Straight plug, IP68, size 0, 5 male contacts, cable clamp backshell; JBXFH0G05MSNDSR
JBXEA0G05MCNDS
Double nut receptacle, IP40, size 0, 5 male contacts; JBXEA0G05MCNDS
JBXER0G04MSNDSR
Front mount receptacle, IP40, size 0, 4 male contacts; JBXER0G04MSNDSR
JBXFH0G05MCSDSR
Straight plug, IP68, size 0, 5 male contacts, cable clamp backshell; JBXFH0G05MCSDSR
JBXHD0G05MSSDSR
Protuding front mount receptacle, IP68, size 0, 5 male contacts; JBXHD0G05MSSDSR
JBXED0G04MCSDSR
Protuding front mount receptacle, IP40, size 0, 4 male contacts; JBXED0G04MCSDSR
JBXFN0G05MSNDSR
Straight plug with lanyard, IP40, size 0, 5 male contacts, cable clamp backshell; JBXFN0G05MSNDSR
JBXFH0G04MCSDSMR
Straight plug, IP68, size 0, 4 male contacts, cable clamp for protective boot; JBXFH0G04MCSDSMR
JBXHC0G04MSNDSR
Rear mount receptacle, IP68, size 0, 4 male contacts; JBXHC0G04MSNDSR