The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
Locator for M22520 7-01 crimping tool; JBX0OUTLS09
JBXHH0G03FSNDSR
60378490
Front mount extended receptacle, IP68, size 0, 3 female contacts; JBXHH0G03FSNDSR
JBXFD0G03FCNDSMR
Straight plug, IP40, size 0, 3 female contacts, cable clamp protective boot; JBXFD0G03FCNDSMR
JBXEA0G03FCSDS
Double nut receptacle, IP40, size 0, 3 female contacts; JBXEA0G03FCSDS
JBXSR0G02FCSDSMR
Front panel mount receptacle, IP40, size 0, 2 female contacts, cable clamp protective boot; JBXSR0G02FCSDSMR
JBXFC0G02FSSDSMR
Right angle plug, IP40, size 0, 2 female contacts, cable clamp protective boot; JBXFC0G02FSSDSMR
JBXFH0G02FSNDSR
Straight plug, IP68, size 0, 2 female contacts, cable clamp backshell; JBXFH0G02FSNDSR
JBXFC0G03FCSDSMR
Right angle plug, IP40, size 0, 3 female contacts, cable clamp protective boot; JBXFC0G03FCSDSMR
JBXHH0G02FSNDSR
Front mount extended receptacle, IP68, size 0, 2 female contacts; JBXHH0G02FSNDSR
JBXHD0G03FSNDSR
Protuding front mount receptacle, IP68, size 0, 3 female contacts; JBXHD0G03FSNDSR
JBXHC0G02FPNDSR
Rear mount receptacle, IP68, size 0, 2 female contacts; JBXHC0G02FPNDSR