The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
Locator for M22520 7-01 crimping tool; JBX1OUTLP13
JBXFC1G02MCNDSR
60378490
Right angle plug, IP40, size 1, 2 male contacts, cable clamp backshell; JBXFC1G02MCNDSR
JBXFD1G02MSSDSMR
Straight plug, IP40, size 1, 2 male contacts, cable clamp protective boot; JBXFD1G02MSSDSMR
JBXFF1G03MSNDSMR
Straight plug no latch, IP40, size 1, 3 male contacts, cable clamp protective boot; JBXFF1G03MSNDSMR
JBXPC1G03MSNDSMR
In line cable receptacle, IP40, size 1, 3 male contacts, cable clamp protective boot; JBXPC1G03MSNDSMR
JBXPC1G02MSNDSMR
In line cable receptacle, IP40, size 1, 2 male contacts, cable clamp protective boot; JBXPC1G02MSNDSMR
JBXSR1G03MSNDSMR
Front panel mount receptacle, IP40, size 1, 3 male contacts, cable clamp protective boot; JBXSR1G03MSNDSMR
JBXFF1G03MSSDSMR
Straight plug no latch, IP40, size 1, 3 male contacts, cable clamp protective boot; JBXFF1G03MSSDSMR
JBXPC1G02MSSDSMR
In line cable receptacle, IP40, size 1, 2 male contacts, cable clamp protective boot; JBXPC1G02MSSDSMR
JBXFD1G02MSNDSR
Straight plug, IP40, size 1, 2 male contacts, cable clamp backshell; JBXFD1G02MSNDSR
JBXFF1G02MSSDSMR
Straight plug no latch, IP40, size 1, 2 male contacts, cable clamp protective boot; JBXFF1G02MSSDSMR