The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
Locator for M22520 7-01 crimping tool; JBX1OUTLS09
JBXFD1G05FSNDSR
60378490
Straight plug, IP40, size 1, 5 female contacts, cable clamp backshell; JBXFD1G05FSNDSR
JBXPC1G04FSSDSMR
In line cable receptacle, IP40, size 1, 4 female contacts, cable clamp protective boot; JBXPC1G04FSSDSMR
JBXFC1G05FCSDSMR
Right angle plug, IP40, size 1, 5 female contacts, cable clamp protective boot; JBXFC1G05FCSDSMR
JBXEA1G05FQSDS
Double nut receptacle, IP40, size 1, 5 female contacts; JBXEA1G05FQSDS
JBXFC1G04FCNDSR
Right angle plug, IP40, size 1, 4 female contacts, cable clamp backshell; JBXFC1G04FCNDSR
JBXEA1G04FCSDS
Double nut receptacle, IP40, size 1, 4 female contacts; JBXEA1G04FCSDS
JBXFD1G04FSNDSR
Straight plug, IP40, size 1, 4 female contacts, cable clamp backshell; JBXFD1G04FSNDSR
JBXPC1G05FSNDSMR
In line cable receptacle, IP40, size 1, 5 female contacts, cable clamp protective boot; JBXPC1G05FSNDSMR
JBXEZ1G04FPSDSR
PCB rear mount receptacle with pins, IP40, size 1, 4 female contacts; JBXEZ1G04FPSDSR
JBXSR1G04FSNDSMR
Front panel mount receptacle, IP40, size 1, 4 female contacts, cable clamp protective boot; JBXSR1G04FSNDSMR