The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
JBX insulating washer, size 2, black; JBX2MPN
JBXFD2G06FSSDSR
60378490
Straight plug, IP40, size 2, 6 female contacts, cable clamp backshell; JBXFD2G06FSSDSR
JBXFD2G06FCNDSR
Straight plug, IP40, size 2, 6 female contacts, cable clamp backshell; JBXFD2G06FCNDSR
JBXFC2G03MCNDSR
Right angle plug, IP40, size 2, 3 male contacts, cable clamp backshell; JBXFC2G03MCNDSR
JBXFC2G05MCSDSMR
Right angle plug, IP40, size 2, 5 male contacts, cable clamp protective boot; JBXFC2G05MCSDSMR
JBXFD2G16MCSDSMR
Straight plug, IP40, size 2, 16 male contacts, cable clamp protective boot; JBXFD2G16MCSDSMR
JBXFC2G08MCNDSMR
Right angle plug, IP40, size 2, 8 male contacts, cable clamp protective boot; JBXFC2G08MCNDSMR
JBXFD2G02MSSDSMR
Straight plug, IP40, size 2, 2 male contacts, cable clamp protective boot; JBXFD2G02MSSDSMR
JBXFD2G002FSSDSR
Straight plug, IP40, size 2, 9 female contacts, cable clamp backshell; JBXFD2G002FSSDSR
JBXFD2G07FSSDSMR
Straight plug, IP40, size 2, 7 female contacts, cable clamp protective boot; JBXFD2G07FSSDSMR
JBXFD2G04FSSDSMR
Straight plug, IP40, size 2, 4 female contacts, cable clamp protective boot; JBXFD2G04FSSDSMR