The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
Locator for M22520 7-01 crimping tool; JBX2OUTLS09
JBXEP2G10FSNDS
60378490
Rear mount receptacle, IP40, size 2, 10 female contacts; JBXEP2G10FSNDS
JBXEC2G10FSNDS
Double nut receptacle, IP68, size 2, 10 female contacts; JBXEC2G10FSNDS
JBXSA2G18FCSDSM
Double nut receptacle, cable clamp protective boot, IP40, size 2, 18 female contacts; JBXSA2G18FCSDSM
JBXEA2G18FSSDS
Double nut receptacle, IP40, size 2, 18 female contacts; JBXEA2G18FSSDS
JBXFD2G08FCNDSMR
Straight plug, IP40, size 2, 8 female contacts, cable clamp protective boot; JBXFD2G08FCNDSMR
JBXPC2G10FSNDSR
In line cable receptacle, IP40, size 2, 10 female contacts, cable clamp backshell; JBXPC2G10FSNDSR
JBXER2G18FCSDSR
Front mount receptacle, IP40, size 2, 18 female contacts; JBXER2G18FCSDSR
JBXEC2G10FPSDS
Double nut receptacle, IP68, size 2, 10 female contacts; JBXEC2G10FPSDS
JBXFH2G18FSNDSMR
Straight plug, IP68, size 2, 18 female contacts, cable clamp for protective boot; JBXFH2G18FSNDSMR
JBXEA2G08FQNDS
Double nut receptacle, IP40, size 2, 8 female contacts; JBXEA2G08FQNDS