The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
Locator for M22520 7-01 crimping tool; JBX2OUTLS13
JBXEC2G07FCNDS
60378490
Double nut receptacle, IP68, size 2, 7 female contacts; JBXEC2G07FCNDS
JBXER2G06FSNDSR
Front mount receptacle, IP40, size 2, 6 female contacts; JBXER2G06FSNDSR
JBXFH2G05FSNDSR
Straight plug, IP68, size 2, 5 female contacts, cable clamp backshell; JBXFH2G05FSNDSR
JBXEC2G07FSSDS
Double nut receptacle, IP68, size 2, 7 female contacts; JBXEC2G07FSSDS
JBXFH2G07FCSDSMR
Straight plug, IP68, size 2, 7 female contacts, cable clamp for protective boot; JBXFH2G07FCSDSMR
JBXER2G05FCSDSR
Front mount receptacle, IP40, size 2, 5 female contacts; JBXER2G05FCSDSR
JBXSA2G07FCNDS
Rear mount cable receptacle, IP40, size 2, 7 female contacts, cable clamp backshell; JBXSA2G07FCNDS
JBXEA2G05FSNDS
Double nut receptacle, IP40, size 2, 5 female contacts; JBXEA2G05FSNDS
JBXHH2G04FSSDSR
Front mount extended receptacle, IP68, size 2, 4 female contacts; JBXHH2G04FSSDSR
JBXHH2G05FSNDSR
Front mount extended receptacle, IP68, size 2, 5 female contacts; JBXHH2G05FSNDSR