The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
JBX insulating washer, size 3, white; JBX3MPB
JBXSR3G18FSNDSMR
60378490
Front panel mount receptacle, IP40, size 3, 18 female contacts, cable clamp protective boot; JBXSR3G18FSNDSMR
JBXFD3G14MSSDSMR
Straight plug, IP40, size3, 14 male contacts, cable clamp protective boot; JBXFD3G14MSSDSMR
JBXFC3G18FCNDSMR
Right angle plug, IP40, size 3, 18 female contacts, cable clamp protective boot; JBXFC3G18FCNDSMR
JBXFD3G04FCSDSR
Straight plug, IP40, size 3, 4 female contacts, cable clamp backshell; JBXFD3G04FCSDSR
JBXFC3G14FCNDSMR
Right angle plug, IP40, size 3, 14 female contacts, cable clamp protective boot; JBXFC3G14FCNDSMR
JBXFD3G04MSNDSR
Straight plug, IP40, size3, 4 male contacts, cable clamp backshell; JBXFD3G04MSNDSR
JBXFD3G03FSNDSR
Straight plug, IP40, size 3, 3 female contacts, cable clamp backshell; JBXFD3G03FSNDSR
JBXFC3G14MCSDSR
Right angle plug, IP40, size3, 14 male contacts, cable clamp backshell; JBXFC3G14MCSDSR
JBXFD3G10FSNDSR
Straight plug, IP40, size 3, 10 female contacts, cable clamp backshell; JBXFD3G10FSNDSR
JBXSR3G03MSSDSMR
Front panel mount receptacle, IP40, size 3, 3 male contacts, cable clamp protective boot; JBXSR3G03MSSDSMR