The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
Locator for M22520 7-01 crimping tool; JBX3OUTLS13
JBXSR3G10FSNDSR
60378490
Front mount cable receptacle, IP40, size 3, 10 female contacts, cable clamp backshell; JBXSR3G10FSNDSR
JBXFD3G08FSSDSR
Straight plug, IP40, size 3, 8 female contacts, cable clamp backshell; JBXFD3G08FSSDSR
JBXER3G08FSNDSR
Front mount receptacle, IP40, size 3, 8 female contacts; JBXER3G08FSNDSR
JBXEA3G08FCNDS
Double nut receptacle, IP40, size 3, 8 female contacts; JBXEA3G08FCNDS
JBXFD3G10FSNDSMR
Straight plug, IP40, size 3, 10 female contacts, cable clamp protective boot; JBXFD3G10FSNDSMR
JBXEA3G08FCSDS
Double nut receptacle, IP40, size 3, 8 female contacts; JBXEA3G08FCSDS
JBXER3G10FSNDSR
Front mount receptacle, IP40, size 3, 10 female contacts; JBXER3G10FSNDSR
JBXER3G08FSSDSR
Front mount receptacle, IP40, size 3, 8 female contacts; JBXER3G08FSSDSR
JBXFC3G08FCNDSR
Right angle plug, IP40, size 3, 8 female contacts, cable clamp backshell; JBXFC3G08FCNDSR
JBXER3G08FCNDSR
Front mount receptacle, IP40, size 3, 8 female contacts; JBXER3G08FCNDSR