Download document () of 20

JBXER3G03MCSDSR

Front mount receptacle, IP40, size3, 3 male contacts; JBXER3G03MCSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER3G03MCSDSR
Product Length/Depth
24.5 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
23.45 g
Compliances
UL 1977

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.