The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
JBX contact extraction tool, for contact size 0.7mm; JBXOUTDC07
JBXEP1G07MSNDS
60378490
Rear mount receptacle, IP40, size 1, 7 male contacts; JBXEP1G07MSNDS
JBXER3G30MSNDSR
Front mount receptacle, IP40, size3, 30 male contacts; JBXER3G30MSNDSR
JBXFC0G04FSSDSMR
Right angle plug, IP40, size 0, 4 female contacts, cable clamp protective boot; JBXFC0G04FSSDSMR
JBXEA0G04FCNDS
Double nut receptacle, IP40, size 0, 4 female contacts; JBXEA0G04FCNDS
JBXEZ1G08FPNDSR
PCB rear mount receptacle with pins, IP40, size 1, 8 female contacts; JBXEZ1G08FPNDSR
JBXER2G19MSSDSR
Front mount receptacle, IP40, size 2, 19 male contacts; JBXER2G19MSSDSR
JBXER2G16FPNDSR
Front mount receptacle, IP40, size 2, 16 female contacts; JBXER2G16FPNDSR
JBXFC1G07FCSDSR
Right angle plug, IP40, size 1, 7 female contacts, cable clamp backshell; JBXFC1G07FCSDSR
JBXER3G22MCNDSR
Front mount receptacle, IP40, size3, 22 male contacts; JBXER3G22MCNDSR
JBXER3G22FSNDSR
Front mount receptacle, IP40, size 3, 22 female contacts; JBXER3G22FSNDSR