The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
JBX contact extraction tool, for contact size 0.9mm; JBXOUTDC09
JBXPC2G18MCSDSMR
60378490
In line cable receptacle, IP40, size 2, 18 male contacts, cable clamp protective boot; JBXPC2G18MCSDSMR
JBXFD0G02FCSDSR
Straight plug, IP40, size 0, 2 female contacts, cable clamp backshell; JBXFD0G02FCSDSR
JBXEC2G18MSSDS
Double nut receptacle, IP68, size 2, 18 male contacts; JBXEC2G18MSSDS
JBXHC0G03FSSDSR
Rear mount receptacle, IP68, size 0, 3 female contacts; JBXHC0G03FSSDSR
JBXEP1G04FSSDS
Rear mount receptacle, IP40, size 1, 4 female contacts; JBXEP1G04FSSDS
JBXEP1G05FSNDS
Rear mount receptacle, IP40, size 1, 5 female contacts; JBXEP1G05FSNDS
JBXFD2G10FCNDSR
Straight plug, IP40, size 2, 10 female contacts, cable clamp backshell; JBXFD2G10FCNDSR
JBXEP0G03MCSDS
Rear mount receptacle, IP40, size 0, 3 male contacts; JBXEP0G03MCSDS
JBXHH2G18FSSDSR
Front mount extended receptacle, IP68, size 2, 18 female contacts; JBXHH2G18FSSDSR
JBXHD0G02FSNDSR
Protuding front mount receptacle, IP68, size 0, 2 female contacts; JBXHD0G02FSNDSR