Download document () of 20

JBXSA2G07MCNDS

Rear mount cable receptacle, IP40, size 2, 7 male contacts, cable clamp backshell; JBXSA2G07MCNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXSA2G07MCNDS
Product Length/Depth
50 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
30.78 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Export product specification