Download document () of 20
We make what matters work*

JM5

Eaton Crouse-Hinds series Champ mounting module, Copper-free aluminum, Stanchion 25° angled mount, 1-1/2" trade size, Used with VMV and VMV high wattage series luminaires

General specifications

Product Name
Eaton Crouse-Hinds series Champ mounting module
Catalog Number
JM5
UPC
782274490502
Product Length/Depth
1.3 in
Product Height
3.5 in
Product Width
11.3 in
Product Weight
2.64 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Material
Copper-free aluminum
Trade size
1-1/2"
Used with
VMV and VMV high wattage series luminaires
Mounting Method
Stanchion 25° angled

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.