Eaton's B-Line series KwikRail cable tray system, offset reducing splice plates, aluminum, center reducer, for use with KRB6A series tray, 3" tray reduction.
| Product Name |
Eaton B-Line series KwikRail cable tray system
|
| Catalog Number |
KR6A-RSP-S3
|
| UPC |
799038829119
|
| Product Length/Depth |
3 in
|
| Product Height |
6 in
|
| Product Width |
7.724 in
|
| Product Weight |
0.757 lb
|
| Compliances |
Not Applicable
|
| Certifications |
UL Classified
|
| Material |
Aluminum
|
| Special features |
|
| Type |
Offset reducing splice plate
|