Download document () of 20
We make what matters work*

LB67

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, LB shape, 2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
LB67
UPC
782274515502
Product Length/Depth
8.13 in
Product Height
4.25 in
Product Width
3 in
Product Weight
4.5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12
Material
Feraloy iron alloy
Trade size
2"
Shape
LB

Export product specification