Photo is representative
Download
Eaton Crouse-Hinds series Condulet LBD mogul conduit body, Copper-free aluminum, 2-1/2"
Product Name |
Eaton Crouse-Hinds series Condulet LBD mogul conduit body
|
Catalog Number |
LBD7700 SA
|
UPC |
782274099866
|
Product Length/Depth |
19.69 in
|
Product Height |
9.56 in
|
Product Width |
5.63 in
|
Product Weight |
14.6 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
Copper-free aluminum
|
Trade size |
2-1/2"
|