Download document () of 20

LCC1

Eaton Crouse-Hinds series LCC cable tray conduit clamp, Cast iron, 1/2", For use with outside rail tray

General specifications

Product Name
Eaton Crouse-Hinds series LCC cable tray conduit clamp
Catalog Number
LCC1
UPC
782274128610
Product Length/Depth
1.69 in
Product Height
3.19 in
Product Width
1.69 in
Product Weight
7.1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
For use with outside rail tray
Material
Cast iron
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.