Download document () of 20

LCCF7

Eaton Crouse-Hinds series LCCF cable tray conduit clamp, Cast iron, 2-1/2", For use with inside rail tray

General specifications

Product Name
Eaton Crouse-Hinds series LCCF cable tray conduit clamp
Catalog Number
LCCF7
UPC
782274130958
Product Length/Depth
2.75 in
Product Height
5.75 in
Product Width
2.75 in
Product Weight
2.025 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
For use with inside rail tray
Material
Cast iron
Trade size
2-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.