Download document () of 20
We make what matters work*

LCCF8

Eaton Crouse-Hinds series LCCF cable tray conduit clamp, Cast iron, 3", For use with inside rail tray

General specifications

Product Name
Eaton Crouse-Hinds series LCCF cable tray conduit clamp
Catalog Number
LCCF8
UPC
782274130965
Product Length/Depth
3.69 in
Product Height
6.75 in
Product Width
3.69 in
Product Weight
3.35 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
For use with inside rail tray
Material
Cast iron
Trade size
3"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.