Download document () of 20
We make what matters work*

LCCF9

Eaton Crouse-Hinds series LCCF cable tray conduit clamp, Cast iron, 3-1/2", For use with inside rail tray

General specifications

Product Name
Eaton Crouse-Hinds series LCCF cable tray conduit clamp
Catalog Number
LCCF9
UPC
782274130972
Product Length/Depth
3.69 in
Product Height
7.25 in
Product Width
3.69 in
Product Weight
3.4 lb
Certifications
UL467

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
For use with inside rail tray
Material
Cast iron
Trade size
3-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.