Download document () of 20
We make what matters work*

LD1-180-R

Eaton LD inductor, 18 uH, 0.83 A Irms, 0.98 A ISAT, 338 mΩ resistance, SMT mounting, Ferrite, 2-pins, 2000 qty.

General specifications

Product Name
Eaton LD1 inductor
Catalog Number
LD1-180-R
UPC
051712889506
Product Length/Depth
4.8 mm
Product Height
3.5 mm
Product Width
4.3 mm
Product Weight
0.0004 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.83 A
ISAT
0.98 A
Package Quantity
2000
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
338 mΩ
Series
LD

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.