Download document () of 20
We make what matters work*

LD2-220-R

Eaton LD inductor, 22 uH, 3.13 A Irms, 2.45 A ISAT, 110 mΩ resistance, SMT mounting, Ferrite, 2-pins, 1000 qty.

General specifications

Product Name
Eaton LD2 inductor
Catalog Number
LD2-220-R
UPC
051712889759
Product Length/Depth
8.1 mm
Product Height
5.3 mm
Product Width
7.3 mm
Product Weight
0.0019 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
3.13 A
ISAT
2.45 A
Package Quantity
1000
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
110 mΩ
Series
LD

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.