Download document () of 20
We make what matters work*

LL19

Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body, Copper-free aluminum, LL shape, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
Catalog Number
LL19
UPC
782274523903
Product Length/Depth
4.59 in
Product Height
2.13 in
Product Width
1.41 in
Product Weight
0.35 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12
Material
Copper-free aluminum
Trade size
1/2"
Shape
LL

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.