Download document () of 20

LL27

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, LL shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
LL27
UPC
782274524009
Product Length/Depth
5.19 in
Product Height
2.44 in
Product Width
1.63 in
Product Weight
1.23 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12
Material
Feraloy iron alloy
Trade size
3/4"
Shape
LL

Export product specification