Download document () of 20
We make what matters work*

LL306C

Eaton Crouse-Hinds series lay-in grounding lug, #3/0-6 AWG, Copper

General specifications

Product Name
Eaton Crouse-Hinds series lay-in grounding lug
Catalog Number
LL306C
UPC
662277076685
Product Length/Depth
2 in
Product Height
0.8 in
Product Width
1.5 in
Product Weight
0.4 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lug conductor range
#3/0-6 AWG
Lug material
Copper

Export product specification