Download document () of 20
We make what matters work*

LL414SA

Eaton Crouse-Hinds series lay-in grounding lug, #4-14 AWG, Aluminum

General specifications

Product Name
Eaton Crouse-Hinds series lay-in grounding lug
Catalog Number
LL414SA
UPC
662277076616
Product Length/Depth
1.13 in
Product Height
0.38 in
Product Width
0.85 in
Product Weight
0.02 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lug conductor range
#4-14 AWG
Lug material
Aluminum

Export product specification