Download document () of 20
We make what matters work*

LL69

Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body, Copper-free aluminum, LL shape, 2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
Catalog Number
LL69
UPC
782274525501
Product Length/Depth
10.09 in
Product Height
4.2 in
Product Width
3.44 in
Product Weight
2.5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12
Material
Copper-free aluminum
Trade size
2"
Shape
LL

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.