Download document () of 20
We make what matters work*

LL87

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, LL shape, 3"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
LL87
UPC
782274525709
Product Length/Depth
10.5 in
Product Height
5.75 in
Product Width
4.38 in
Product Weight
12.2 lb
Certifications
UL514B
UL50E
CSA C22.2 No. 18

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12
Material
Feraloy iron alloy
Trade size
3"
Shape
LL

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.